IESNA:LM-63-2002
[TEST]P1203377
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-735-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14843
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1697.3 1671.3 1688.7 1722.5 1760.3 1798.1 1833.5 1861.1 1886.3 1921.7
1974.4 2059.5 2179.1 2320.8 2540.5 2904.2 3314.3 3800.9 4398.4 5002.2
5643.8 6144.5 6457.8 6685.3 6771.9 6805 6921.5 7152.2 7146.7 6505.1
4880.2 2087 546.4 225.9 84.2 23.6 0
1697.3 1680.8 1698.1 1732 1769.7 1807.5 1841.4 1868.9 1894.1 1928
1979.2 2063.4 2181.5 2320 2531.8 2877.4 3280.5 3752.8 4334.6 5017.9
5654.8 6146.1 6453.9 6673.5 6764.9 6818.4 6945.9 7176.6 7139.6 6448.4
4729 1935.1 545.6 220.4 83.4 22.8 0
1697.3 1678.4 1693.4 1724.9 1761.1 1795.7 1826.4 1846.9 1865.8 1893.3
1936.6 2007.5 2110.6 2235.8 2423.2 2727 3115.2 3574.9 4082.7 4659.7
5233.7 5754.8 6120.1 6372 6542.9 6710.5 6923.9 7186 7306.5 6842.8
5425.7 2756.2 832.9 306.2 148.8 32.3 0
1697.3 1675.3 1689.4 1717.8 1748.5 1778.4 1806 1820.1 1829.6 1843.7
1870.5 1917.7 1991.7 2081.5 2207.5 2413.7 2696.3 3029.3 3404.9 3834.7
4311 4809.3 5280.9 5686.3 6036.7 6376 6820 7351.4 7774.1 7769.4
7001.8 5183.3 2349.9 914 315.7 109.4 0
1697.3 1675.3 1686.3 1711.5 1738.3 1765 1791.8 1806.7 1813.8 1820.9
1844.5 1878.4 1935.9 2001.2 2075.2 2185.4 2350.7 2560.1 2823.9 3140.4
3499.3 3873.3 4303.1 4761.3 5243.1 5758.8 6341.3 7053 7944.2 8685.8
8809.4 7884.3 5362 2620 924.2 225.2 0
1697.3 1676.1 1685.5 1708.3 1734.3 1762.7 1787.9 1805.2 1813.8 1822.5
1849.3 1886.3 1939.8 1997.3 2050.8 2123.2 2250.8 2415.3 2631 2897.1
3197.8 3528.5 3875.6 4285.8 4739.3 5241.5 5829.6 6562.5 7577.3 8636.9
9238.4 8636.2 6377.5 3578.9 1476.1 341.7 0
1697.3 1675.3 1683.1 1705.2 1731.2 1758.7 1783.9 1802.8 1814.6 1828.8
1854.8 1894.1 1941.4 1983.9 2019.3 2076.8 2176 2302.7 2480.6 2703.4
2953.8 3223.8 3523 3861.5 4252 4681 5250.2 5960.3 6917.6 8086.7
8829.8 8148.1 5595 2920.7 1068.3 182.6 0
1697.3 1680.8 1682.4 1700.5 1726.4 1757.1 1786.3 1810.7 1831.1 1845.3
1862.6 1888.6 1918.5 1939 1961.8 1998.8 2051.6 2118.5 2220.1 2372.8
2543.6 2738.9 2960.9 3212.8 3494.6 3831.6 4232.3 4731.4 5345.4 6137.4
6628.7 5783.2 3734.7 1665.8 425.9 70.1 0
1697.3 1686.3 1685.5 1698.1 1723.3 1756.4 1790.2 1821.7 1846.9 1865
1881.5 1897.3 1902 1900.4 1908.3 1925.6 1954 1995.7 2059.5 2152.3
2281.5 2431 2613.7 2829.4 3074.2 3349.8 3650.5 4002.4 4422 4784.1
4698.3 3750.5 2142.9 773.9 192.9 54.3 0
1697.3 1691.8 1692.6 1702 1725.7 1755.6 1794.9 1833.5 1864.2 1888.6
1909.1 1920.9 1920.9 1917 1913 1911.4 1918.5 1941.4 1985.5 2056.3
2157.1 2290.9 2448.4 2635.7 2856.9 3107.3 3375.7 3654.4 3885.9 3914.2
3458.4 2287 817.2 221.2 107.9 42.5 0
1697.3 1700.5 1704.4 1718.6 1743.8 1773.7 1815.4 1858.7 1898.9 1936.6
1973.6 2003.6 2024.8 2043.7 2060.2 2079.9 2109 2148.4 2207.5 2302.7
2445.2 2634.9 2873.5 3187.6 3591.4 4017.4 4462.1 4796.7 4839.2 4199.2
2922.3 1435.2 396 131.5 59 17.3 0
1697.3 1702.8 1709.9 1725.7 1753.2 1787.9 1832.7 1881.5 1928.8 1977.6
2031.1 2083.1 2135 2187.8 2247.6 2325.5 2422.4 2548.3 2712.1 2921.5
3182.9 3480.4 3811.1 4206.3 4638.5 5027.4 5258.8 5217.9 4755 3706.4
2258.6 1073.8 362.9 126.7 49.6 10.2 0
1697.3 1706.8 1718.6 1739.8 1772.1 1811.5 1863.4 1922.5 1979.2 2045.3
2120.9 2208.2 2308.2 2424.7 2568 2749.9 2968.7 3213.6 3467.8 3725.3
3975.6 4205.5 4418.1 4647.2 4884.1 5040 5016.4 4740 4133.1 3038.8
1787.1 773.9 287.3 116.5 47.2 11 0
1697.3 1713.8 1736.7 1770.5 1815.4 1868.2 1935.9 2013.8 2109.8 2230.3
2387.7 2576.7 2785.3 3025.4 3252.9 3453.7 3607.2 3715 3782 3826
3865.4 3881.9 3839.4 3752.8 3600.9 3301.7 2802.6 2117.7 1380.8 790.4
426.7 243.3 153.5 97.6 54.3 13.4 0
1697.3 1719.4 1754.8 1801.2 1858.7 1928 2016.2 2135 2286.2 2476.7
2686.9 2887.6 3063.2 3189.9 3259.2 3276.5 3249 3178.1 3057.7 2875.8
2634.9 2335.8 1968.1 1558 1184 906.9 714 568.4 453.5 366.9
288.9 225.2 171.6 114.2 62.2 14.2 0
1697.3 1726.4 1776 1835.1 1903.6 1990.2 2107.5 2265.7 2460.2 2663.3
2838 2964 3021.5 3011.2 2942.8 2823.1 2646 2399.5 2120.9 1836.7
1595 1406.8 1248.6 1086.4 918.7 771.5 650.3 550.3 461.3 383.4
314.9 253.5 193.7 125.2 74.8 22.8 0
1697.3 1734.3 1795.7 1867.4 1953.2 2058.7 2202.7 2390.9 2593.2 2755.4
2849.1 2867.2 2822.3 2727 2586.9 2381.4 2131.9 1874.4 1656.4 1502.9
1406.8 1326.5 1223.4 1102.9 952.6 836.1 740 642.4 556.6 482.6
412.5 336.9 262.9 188.2 115.7 40.1 0
1697.3 1745.3 1818.6 1900.4 1995.7 2113.8 2272.8 2472.8 2659.3 2764.8
2776.6 2711.3 2608.2 2479.8 2310.6 2100.4 1870.5 1669 1550.1 1474.5
1369 1265.1 1130.5 1012.4 981.7 915.6 825.8 736.9 652.6 569.2
486.5 410.9 329.1 248.8 163.7 59 0
1697.3 1752.4 1835.1 1928.8 2036.6 2164.2 2328.7 2513.7 2670.4 2717.6
2661.7 2548.3 2426.3 2289.3 2125.6 1931.9 1735.9 1609.1 1564.3 1477.7
1358 1195.8 1047 1021.9 980.9 914.8 832.1 745.5 661.3 579.4
498.3 424.3 342.5 266.1 172.4 72.4 0
1697.3 1759.5 1848.5 1951.6 2068.9 2204.3 2373.6 2560.1 2673.5 2651.5
2536.5 2397.2 2274.4 2155.5 2009.1 1835.9 1681.6 1635.1 1584 1473.7
1303.7 1094.3 1036 1002.2 975.4 910.1 832.9 751.8 666.8 582.6
503.8 409.4 311 231.5 142.5 57.5 0
1697.3 1764.2 1852.4 1960.3 2082.3 2222.4 2395.6 2581.4 2675.9 2620.8
2479.1 2336.6 2210.6 2088.6 1955.5 1811.5 1687.1 1657.2 1586.3 1457.2
1250.2 1077.7 1021.9 980.1 957.3 899.8 832.1 753.4 673.1 594.4
518 417.2 309.4 230.7 114.9 48.8 0
1697.3 1761.1 1854 1961 2083.1 2222.4 2394 2580.6 2682.2 2629.4
2487.7 2343.7 2217.7 2097.2 1967.3 1828.8 1706 1677.6 1602.1 1469.8
1257.2 1083.3 1024.2 976.2 951 895.9 832.1 755 676.3 599.1
519.6 410.9 306.2 219.6 113.4 44.9 0
